Menu Search

Lock Nut M5 8.0 mm Nylon Natural

Self-locking hexagonal nut designed to remain in place even under vibration and torsion. Used in automotive, machinery and electrical equipment. Easy to install using sockets or wrenches. Made of PA and UL flame rated.
Item code:

0600030000VR

14186 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.2491
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 249.10

1000 x £ 0.2491

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Distance Across Flats 8.0 mm
Overall Height 6.5 mm
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us