Quantity | Unit price |
---|---|
1000 + | £ 0.4641 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Distance Across Flats | 14.0 mm |
Distance Across Flats | 0.551 in |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Full Material | Nylon 6/6 |
Colour | Natural |
Nut Shape | Hexagonal |
Commodity Code | 3926909790 |
Nut Form | Flanged |
Contact Surface | Flat |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue