Menu Search

Washer Nut M10 16.0 mm Nylon Natural

Item code:

511003000002

4765 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.1672
250 - 999 £ 1.1436
1000 + £ 1.12
Standard pack: 50

Order in multiple of 50

Total price:

£ 58.36

50 x £ 1.1672

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us