Menu Search

Washer Nut M5 8.0 mm Nylon Natural

Item code:

511005500002

986 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1437
500 - 999 £ 0.141
1000 + £ 0.1382
Standard pack: 100

Order in multiple of 100

Total price:

£ 14.37

100 x £ 0.1437

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Distance Across Flats 8.0 mm
Overall Height 6.5 mm
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Commodity Code 3926909790
Nut Form Flanged
Contact Surface Flat

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us