Menu Search

Flange Hex Nut - Plastic

In stock

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Overall Height View
£ 0.0963 - £ 0.1156 Request the lead time here
M8 x 1.25
13.0 mm
8.0 mm
£ 0.0696 - £ 0.0859 Request the lead time here
M4 x 0.7
7.0 mm
3.4 mm
£ 0.2198 - £ 0.2714 2000 In stock
M12 x 1.75
19.0 mm
14.5 mm
£ 0.2559 - £ 0.3082 Request the lead time here
M10 x 1.5
16.0 mm
10.0 mm
£ 0.5754 - £ 0.5754 3953 In stock
M12
18.7 mm
14.4 mm
£ 0.3004 - £ 0.3004 16000 In stock
M10
16.0 mm
9.5 mm
  • of 2
Hex Flange Nut M8 x 1.25 13.0 mm Nylon 6/6 Natural

10179680

Price Range
£ 0.1156 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M4 x 0.7 7.0 mm Nylon 6/6 Natural

10179659

Price Range
£ 0.0859 - £ 0.0696

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4 x 0.7
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M12 x 1.75 19.0 mm Nylon 6/6 Natural

10179703

Price Range
£ 0.2714 - £ 0.2198

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Distance Across Flats
    19.0 mm
  • Overall Height
    14.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M10 x 1.5 16.0 mm Nylon 6/6 Natural

10179697

Price Range
£ 0.3082 - £ 0.2559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Distance Across Flats
    16.0 mm
  • Overall Height
    10.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M12 Natural Nylon 6/6

10338094

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
3953 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.7 mm
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 22.0 mm 9.5 mm Natural Nylon 6/6

10338100

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
16000 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    16.0 mm
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural