Quantity | Unit price |
---|---|
75 - 749 | £ 0.4663 |
750 + | £ 0.2042 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
b1 | 35.3 mm |
---|---|
b1 | 1.39 in |
h | 44.2 |
OD | 35.8 mm |
OD | 1.409 in |
Colour | Black |
Material | PVC |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.