Quantity | Unit price |
---|---|
75 - 749 | £ 0.4903 |
750 + | £ 0.2149 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Bolt Hole Size | 38.4 mm |
Compatible Bolt Hole Size | 1.512 in |
Height Under Flange | 43.9 mm |
Height Under Flange | 1.728 in |
Outside Diameter | 39.2 mm |
Outside Diameter | 1.543 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue