Quantity | Unit price |
---|---|
40 - 399 | £ 0.6638 |
400 + | £ 0.2724 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Bolt Hole Size | 44.5 mm |
Compatible Bolt Hole Size | 1.752 in |
Height Under Flange | 43.2 mm |
Height Under Flange | 1.701 in |
Outside Diameter | 45 mm |
Outside Diameter | 1.772 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue