Quantity | Unit price |
---|---|
30 - 299 | £ 0.7059 |
300 + | £ 0.3107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Bolt Hole Size | 47.6 mm |
Compatible Bolt Hole Size | 1.874 in |
Height Under Flange | 50.8 mm |
Height Under Flange | 2 in |
Outside Diameter | 48.4 mm |
Outside Diameter | 1.906 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue