Menu Search

Flanged Bronze Nuts

In stock

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1332, SRL1331

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
£ 25.05 - £ 41.75 7 In stock
35.0
TR12 x 3
12.0
28.0
1.0
48.0
£ 15.08 - £ 25.14 12 In stock
25.0
TR10 x 2
10.0
25.0
1.0
42.0
£ 29.36 - £ 48.93 4 In stock
35.0
TR14 x 3
12.0
28.0
1.0
48.0
£ 22.66 - £ 37.76 34 In stock
35.0
TR18 x 4
12.0
28.0
1.0
48.0
£ 39.47 - £ 65.79 Request the lead time here
44.0
TR22 x10
12.0
32.0
2.0
55.0
£ 32.52 - £ 54.20 1 In stock
44.0
TR24 x10
12.0
32.0
2.0
55.0
£ 48.56 - £ 80.93 18 In stock
46.0
TR28 x 5
14.0
38.0
1.0
62.0
£ 58.43 - £ 97.38 5 In stock
54.0
TR32 x 6
16.0
45.0
1.0
70.0
£ 50.68 - £ 84.46 6 In stock
46.0
TR26 x 5
14.0
38.0
1.0
62.0
£ 107.65 - £ 179.41 4 In stock
66.0
TR40 x 7
16.0
63.0
1.0
95.0
£ 129.11 - £ 215.19 3 In stock
66.0
TR44 x 7
16.0
63.0
1.0
95.0
£ 409.31 - £ 682.18 1 In stock
105.0
TR70 x 10
22.0
95.0
1.0
140.0
£ 12.89 - £ 21.49 4 In stock
20.0
TR12 x 3
7.0
24.0
1.0
42.0
£ 235.36 - £ 392.27 1 In stock
75.0
TR50 x 8
18.0
72.0
1.0
110.0
£ 10.74 - £ 17.90 4 In stock
15.0
TR10 x 2
6.0
20.0
1.0
35.0
£ 59.42 - £ 99.04 Request the lead time here
33.0
TR24 x 5
13.0
50.0
1.0
77.0
£ 200.74 - £ 334.56 Request the lead time here
60.0
TR36 x 12
16.0
80.0
2.0
115.0
£ 285.75 - £ 476.25 Request the lead time here
65.0
TR40 x 14
16.0
80.0
2.0
140.0
£ 443.95 - £ 739.91 Request the lead time here
70.0
TR50 x 8
20.0
90.0
1.0
170.0
£ 196.27 - £ 327.11 4 In stock
60.0
TR36 x 6
20.0
80.0
1.0
115.0
  • of 4
Flanged Nut TR12 x 3 35.0 Bronze

20146634

Price Range
£ 41.75 - £ 25.05

Stock Levels
7 In stock
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    400.0
Flanged Nut TR10 x 2 25.0 Bronze

20146603

Price Range
£ 25.14 - £ 15.08

Stock Levels
12 In stock
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    250.0
Flanged Nut TR14 x 3 35.0 Bronze

20146665

Price Range
£ 48.93 - £ 29.36

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    460.0
Flanged Nut TR18 x 4 35.0 Bronze

20146719

Price Range
£ 37.76 - £ 22.66

Stock Levels
34 In stock
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    610.0
Flanged Nut TR22 x10 44.0 Bronze

20146771

Price Range
£ 65.79 - £ 39.47

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1030.0
Flanged Nut TR24 x10 44.0 Bronze

20146801

Price Range
£ 54.20 - £ 32.52

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR24 x10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1040.0
Flanged Nut TR28 x 5 46.0 Bronze

20146870

Price Range
£ 80.93 - £ 48.56

Stock Levels
18 In stock
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1200.0
Flanged Nut TR32 x 6 54.0 Bronze

20146924

Price Range
£ 97.38 - £ 58.43

Stock Levels
5 In stock
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1710.0
Flanged Nut TR26 x 5 46.0 Bronze

20146849

Price Range
£ 84.46 - £ 50.68

Stock Levels
6 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1280.0
Flanged Nut TR40 x 7 66.0 Bronze

20146986

Price Range
£ 179.41 - £ 107.65

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2650.0
Flanged Nut TR44 x 7 66.0 Bronze

20147013

Price Range
£ 215.19 - £ 129.11

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2940.0
Flanged Nut TR70 x 10 105.0 Bronze

20147068

Price Range
£ 682.18 - £ 409.31

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    7500.0
Flanged Nut TR12 x 3 20.0 Bronze

20147105

Price Range
£ 21.49 - £ 12.89

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    228.0
Flanged Nut TR50 x 8 75.0 Bronze

20147037

Price Range
£ 392.27 - £ 235.36

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4540.0
Flanged Nut TR10 x 2 15.0 Bronze

20147082

Price Range
£ 17.90 - £ 10.74

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    150.0
Flanged Nut TR24 x 5 33.0 Bronze

20147228

Price Range
£ 99.04 - £ 59.42

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    780.0
Flanged Nut TR36 x 12 60.0 Bronze

20147273

Price Range
£ 334.56 - £ 200.74

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2166.0
Flanged Nut TR40 x 14 65.0 Bronze

20147303

Price Range
£ 476.25 - £ 285.75

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2610.0
Flanged Nut TR50 x 8 70.0 Bronze

20147341

Price Range
£ 739.91 - £ 443.95

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4237.0
Flanged Nut TR36 x 6 60.0 Bronze

20147280

Price Range
£ 327.11 - £ 196.27

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2166.0