Menu Search

Flanged Bronze Nuts

In stock

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1332, SRL1331

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
£ 34.06 - £ 56.76 Request the lead time here
44.0
TR22 x 5
12.0
32.0
1.0
55.0
£ 45.62 - £ 76.04 41 In stock
46.0
TR26 x 5
14.0
38.0
1.0
62.0
£ 48.56 - £ 80.93 Request the lead time here
46.0
TR28 x 10
14.0
38.0
2.0
62.0
£ 63.64 - £ 106.06 5 In stock
54.0
TR32 x 12
16.0
45.0
2.0
70.0
£ 57.47 - £ 95.78 10 In stock
54.0
TR36 x 6
16.0
45.0
1.0
70.0
£ 41.14 - £ 68.56 9 In stock
46.0
TR30 x 6
14.0
38.0
1.0
62.0
£ 181.40 - £ 302.34 3 In stock
75.0
TR50 x 8
18.0
72.0
1.0
110.0
£ 14.92 - £ 24.86 Request the lead time here
15.0
TR10 x 2
6.0
20.0
1.0
35.0
£ 16.51 - £ 27.51 5 In stock
20.0
TR12 x 3
7.0
24.0
1.0
42.0
£ 27.25 - £ 45.41 1 In stock
24.0
TR16 x 4
10.0
30.0
1.0
52.0
£ 46.03 - £ 76.71 13 In stock
26.0
TR20 x 4
11.0
38.0
1.0
62.0
£ 19.09 - £ 31.82 Request the lead time here
24.0
TR14 x 3
10.0
30.0
1.0
52.0
£ 93.70 - £ 156.16 Request the lead time here
48.0
TR30 x 6
15.0
58.0
1.0
90.0
£ 282.41 - £ 470.69 1 In stock
65.0
TR40 x 7
20.0
80.0
1.0
140.0
£ 431.12 - £ 718.53 Request the lead time here
70.0
TR50 x 8
20.0
90.0
1.0
170.0
£ 21.91 - £ 36.52 4 In stock
25.0
TR10 x 4
10.0
25.0
2.0
42.0
£ 39.15 - £ 65.25 16 In stock
46.0
TR26 x 10
14.0
38.0
2.0
62.0
  • of 4
Flanged Nut TR22 x 5 44.0 Bronze

20146788

Price Range
£ 56.76 - £ 34.06

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1030.0
Flanged Nut TR26 x 5 46.0 Bronze

20146832

Price Range
£ 76.04 - £ 45.62

Stock Levels
41 In stock
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1280.0
Flanged Nut TR28 x 10 46.0 Bronze

20146856

Price Range
£ 80.93 - £ 48.56

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1200.0
Flanged Nut TR32 x 12 54.0 Bronze

20146917

Price Range
£ 106.06 - £ 63.64

Stock Levels
5 In stock
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1710.0
Flanged Nut TR36 x 6 54.0 Bronze

20146955

Price Range
£ 95.78 - £ 57.47

Stock Levels
10 In stock
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1950.0
Flanged Nut TR30 x 6 46.0 Bronze

20146894

Price Range
£ 68.56 - £ 41.14

Stock Levels
9 In stock
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1370.0
Flanged Nut TR50 x 8 75.0 Bronze

20147020

Price Range
£ 302.34 - £ 181.40

Stock Levels
3 In stock
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4540.0
Flanged Nut TR10 x 2 15.0 Bronze

20147099

Price Range
£ 24.86 - £ 14.92

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    150.0
Flanged Nut TR12 x 3 20.0 Bronze

20147112

Price Range
£ 27.51 - £ 16.51

Stock Levels
5 In stock
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    228.0
Flanged Nut TR16 x 4 24.0 Bronze

20147150

Price Range
£ 45.41 - £ 27.25

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    363.0
Flanged Nut TR20 x 4 26.0 Bronze

20147198

Price Range
£ 76.71 - £ 46.03

Stock Levels
13 In stock
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    514.0
Flanged Nut TR14 x 3 24.0 Bronze

20147136

Price Range
£ 31.82 - £ 19.09

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    315.0
Flanged Nut TR30 x 6 48.0 Bronze

20147266

Price Range
£ 156.16 - £ 93.70

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1430.0
Flanged Nut TR40 x 7 65.0 Bronze

20147310

Price Range
£ 470.69 - £ 282.41

Stock Levels
1 In stock
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2610.0
Flanged Nut TR50 x 8 70.0 Bronze

20147334

Price Range
£ 718.53 - £ 431.12

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4237.0
Flanged Nut TR10 x 4 25.0 Bronze

20149666

Price Range
£ 36.52 - £ 21.91

Stock Levels
4 In stock
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    250.0
Flanged Nut TR26 x 10 46.0 Bronze

20149581

Price Range
£ 65.25 - £ 39.15

Stock Levels
16 In stock
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1280.0