Quantity | Unit price |
---|---|
800 - 7999 | £ 0.1981 |
8000 + | £ 0.0873 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Natural |
Inside Diameter | 12.8 mm |
Inside Diameter | 0.504 in |
Height Under Flange | 20.2 mm |
Height Under Flange | 0.795 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue