Menu Search

Flanged Cap 14.3 mm 33.6 mm LDPE Red

This red LDPE protection cap is used throughout the automotive and engineering industries for protection of exposed studs.
Item code:

10723

9650 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.284
1500 + £ 0.1192
Standard pack: 1500

Order in multiple of 150

Total price:

£ 42.60

150 x £ 0.284

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Red
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us