Menu Search

Flanged Cap 23.5 mm 55.5 mm LDPE Red

This red LDPE protection cap is used throughout the automotive and engineering industries for protection of exposed studs.
Item code:

10959

3306 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 599 £ 1.0031
600 + £ 0.692
Standard pack: 600

Order in multiple of 60

Total price:

£ 60.19

60 x £ 1.0031

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Red
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us