Menu Search

Flanged Cap 9.1 mm 27.2 mm TPR Black

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, and engineering. Black, made from TPR and able to withstand temperatures up to 95 C.
Item code:

15178

19354 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 £ 0.284
7000 + £ 0.1473
Standard pack: 7000

Order in multiple of 700

Total price:

£ 198.80

700 x £ 0.284

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Thermoplastic Rubber
Colour Black
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us