Menu Search

Flanged Cap 12.7 mm 27.3 mm TPR Black

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, and engineering. Black, made from TPR and able to withstand temperatures up to 95 C.
Item code:

15182

4161 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.4455
4000 + £ 0.2306
Standard pack: 4000

Order in multiple of 400

Total price:

£ 178.20

400 x £ 0.4455

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Thermoplastic Rubber
Colour Black
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us