Quantity | Unit price |
---|---|
50 - 499 | £ 0.3704 |
500 - 2499 | £ 0.2646 |
2500 + | £ 0.2381 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 57.0 mm |
---|---|
D | 2.244 in |
d1 | 50.3 mm |
d1 | 1.98 in |
H | 20.0 mm |
H | 0.787 in |
h1 | 2.0 mm |
h1 | 0.079 in |
Full Material | Thermoplastic Elastomer (SEBS) |
Colour | Yellow |
Type | 3 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.