Menu Search

Flanged Cap 20.3 mm 14.5 mm LDPE Natural

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

E-13/16

2200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1558
2500 + £ 0.1195
Standard pack: 2500

Order in multiple of 250

Total price:

£ 38.95

250 x £ 0.1558

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us