Menu Search

Flanged Cap 17.0 mm 13.5 mm LDPE Natural

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

ECS-0375

11997 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2243
5000 + £ 0.0854
Standard pack: 5000

Order in multiple of 500

Total price:

£ 112.15

500 x £ 0.2243

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Type 3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us