Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Provides a snug and secure fit.
Material: Silicone, LDPE, TPE, TPR Colour: Grey, Natural, Yellow, Clear, Pink, Red, Black Series Code: SR5754, SR1024, SRCTLTPE, SR1116, SR1124, SR1025, SR1026
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | d1 | h1 | Type | H | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0914 - £ 0.1421 | Request the lead time here |
1.22 in
31.0 mm
|
Yellow
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
3
|
0.787 in
20.0 mm
|
||
£ 0.0213 - £ 0.0332 | Request the lead time here |
0.531 in
13.5 mm
|
Yellow
|
0.366 in
9.3 mm
|
0.079 in
2.0 mm
|
3
|
0.394 in
10.0 mm
|
||
£ 0.0455 - £ 0.0708 | Request the lead time here |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
0.075 in
1.9 mm
|
3
|
0.472 in
12.0 mm
|
||
£ 0.0292 - £ 0.0455 | Request the lead time here |
0.661 in
16.8 mm
|
Yellow
|
0.5 in
12.7 mm
|
0.075 in
1.9 mm
|
3
|
0.394 in
10.0 mm
|
||
£ 0.038 - £ 0.0591 | Request the lead time here |
0.551 in
14.0 mm
|
Natural
|
0.315 in
8.0 mm
|
|
1
|
0.413 in
10.5 mm
|
||
£ 0.0203 - £ 0.0316 | Request the lead time here |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
3
|
0.394 in
10.0 mm
|
||
£ 0.0233 - £ 0.0362 | Request the lead time here |
0.465 in
11.8 mm
|
Yellow
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
3
|
0.394 in
10.0 mm
|
||
£ 0.0263 - £ 0.0409 | Request the lead time here |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.075 in
1.9 mm
|
3
|
0.394 in
10.0 mm
|
||
£ 0.0574 - £ 0.0893 | Request the lead time here |
0.783 in
19.9 mm
|
Yellow
|
0.63 in
16.0 mm
|
0.071 in
1.8 mm
|
3
|
0.591 in
15.0 mm
|
||
£ 0.0571 - £ 0.0888 | Request the lead time here |
0.87 in
22.1 mm
|
Yellow
|
0.701 in
17.8 mm
|
0.071 in
1.8 mm
|
3
|
1.024 in
26.0 mm
|
||
£ 0.0745 - £ 0.1159 | Request the lead time here |
1.016 in
25.8 mm
|
Yellow
|
0.866 in
22.0 mm
|
0.071 in
1.8 mm
|
3
|
0.787 in
20.0 mm
|
||
£ 0.0895 - £ 0.1392 | Request the lead time here |
1.181 in
30.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
3
|
0.787 in
20.0 mm
|
||
£ 0.1001 - £ 0.1557 | Request the lead time here |
1.339 in
34.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
3
|
0.787 in
20.0 mm
|
||
£ 0.1084 - £ 0.1687 | Request the lead time here |
1.433 in
36.4 mm
|
Yellow
|
1.283 in
32.6 mm
|
0.083 in
2.1 mm
|
3
|
0.87 in
22.1 mm
|
||
£ 0.0895 - £ 0.1392 | Request the lead time here |
1.228 in
31.2 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
3
|
0.787 in
20.0 mm
|
||
£ 0.0407 - £ 0.0633 | 100 In stock |
0.669 in
17.0 mm
|
Natural
|
0.472 in
12.0 mm
|
|
1
|
0.945 in
24.0 mm
|
||
£ 0.0441 - £ 0.0686 | 100 In stock |
0.689 in
17.5 mm
|
Natural
|
0.551 in
14.0 mm
|
|
1
|
1.142 in
29.0 mm
|
||
£ 0.0252 - £ 0.0393 | Request the lead time here |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
3
|
0.394 in
10.0 mm
|
||
£ 0.0574 - £ 0.0893 | Request the lead time here |
0.756 in
19.2 mm
|
Yellow
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
3
|
0.591 in
15.0 mm
|
||
£ 0.0633 - £ 0.0984 | Request the lead time here |
0.933 in
23.7 mm
|
Yellow
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
3
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.