20156138
20156138
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 28.0908 |
| 10 - 19 | £ 25.2858 |
| 20 - 49 | £ 23.8782 |
| 50 - 99 | £ 22.4706 |
| 100 + | £ 19.6656 |
| d1 tol. h6 | 16.0 |
|---|---|
| d2 tol. h6 | 26.0 |
| l1 | 36.0 |
| d3 tol. h4 | 46.0 |
| d4 | 4.5 |
| d5 | 8.0 |
| d6 | 36.0 |
| l3 | 4.4 |
| No. of ball circuits | 5.0 |
| Squareness A µm | 12.0 |
| Dyn. load C max. N | 770.0 |
| Static load C0 max. N | 1170.0 |
| Weight g | 120.0 |
| Material | Steel |
| Type | Circular Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue