Quantity | Unit price |
---|---|
1 - 9 | £ 55.06 |
10 - 19 | £ 49.55 |
20 - 49 | £ 46.80 |
50 - 99 | £ 44.05 |
100 + | £ 38.54 |
d1 tol. h6 | 30.0 |
---|---|
d2 tol. h6 | 47.0 |
l1 | 68.0 |
d3 tol. h4 | 76.0 |
d4 | 6.6 |
d5 | 11.0 |
d6 | 62.0 |
l3 | 6.5 |
No. of ball circuits | 6.0 |
Squareness A µm | 15.0 |
Dyn. load C max. N | 1560.0 |
Static load C0 max. N | 2740.0 |
Weight g | 545.0 |
Material | Steel |
Type | Circular Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.