20157623
20157623
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 51.8466 |
| 10 - 19 | £ 46.665 |
| 20 - 49 | £ 44.0742 |
| 50 - 99 | £ 41.4732 |
| 100 + | £ 36.2916 |
| d1 tol. h6 | 10.0 |
|---|---|
| d2 tol. h6 | 19.0 |
| l1 | 55.0 |
| d3 tol. h4 | 40.0 |
| d4 | 4.5 |
| d5 | 8.0 |
| d6 | 29.0 |
| l3 | 4.4 |
| No. of ball circuits | 4.0 |
| Squareness A µm | 15.0 |
| Dyn. load C max. N | 1100.0 |
| Static load C0 max. N | 1100.0 |
| Weight g | 105.0 |
| Material | Stainless Steel |
| Type | Long Version, Circular Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue