Quantity | Unit price |
---|---|
1 - 9 | £ 63.26 |
10 - 19 | £ 56.93 |
20 - 49 | £ 53.77 |
50 - 99 | £ 50.61 |
100 + | £ 44.28 |
d1 tol. h6 | 10.0 |
---|---|
d2 tol. h6 | 19.0 |
l1 | 55.0 |
d3 tol. h4 | 40.0 |
d4 | 4.5 |
d5 | 8.0 |
d6 | 29.0 |
l3 | 4.4 |
No. of ball circuits | 4.0 |
Squareness A µm | 15.0 |
Dyn. load C max. N | 1100.0 |
Static load C0 max. N | 1100.0 |
Weight g | 105.0 |
Material | Stainless Steel |
Type | Long Version, Circular Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue