Menu Search

Flanged Bearing 8.0 mm 11.0 mm 13.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008080000002

445934 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3349
500 - 999 £ 0.3279
1000 + £ 0.321
Standard pack: 100

Order in multiple of 100

Total price:

£ 33.49

100 x £ 0.3349

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 11.0 mm
Shaft Length 11.0 mm
Overall Length 13.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 8.0 mm
Full Material Polyamide 66
Outside Diameter 11.0 mm
Measurement Standard Metric
Shaft Hole Diameter 8.0 mm
Flange Outside Diameter 16.0 mm
Nominal Outside Diameter 11.0 mm
Flanged Yes
Inside Diameter 8.0 mm
Overall Diameter 11.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us