Menu Search

Flanged Bearing 8.0 mm 14.0 mm 10.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008081000002

37950 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6156
500 - 999 £ 0.6031
1000 + £ 0.5906
Standard pack: 100

Order in multiple of 100

Total price:

£ 61.56

100 x £ 0.6156

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 14.0 mm
Shaft Length 8.0 mm
Overall Length 10.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 8.0 mm
Full Material Polyamide 66
Outside Diameter 14.0 mm
Measurement Standard Metric
Shaft Hole Diameter 8.0 mm
Flange Outside Diameter 20.0 mm
Nominal Outside Diameter 14.0 mm
Flanged Yes
Inside Diameter 8.0 mm
Overall Diameter 10.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us