Menu Search

Flanged Bearing 8.1 mm 10.1 mm 10.8 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008081259901

9500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2445
500 - 999 £ 0.239
1000 + £ 0.2348
Standard pack: 100

Order in multiple of 100

Total price:

£ 24.45

100 x £ 0.2445

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 10.1 mm
Shaft Length 10.0 mm
Overall Length 10.8 mm
Flange Thickness 0.8 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 8.1 mm
Full Material Polyamide 66
Outside Diameter 10.1 mm
Measurement Standard Metric
Shaft Hole Diameter 8.1 mm
Flange Outside Diameter 13.0 mm
Nominal Outside Diameter 10.1 mm
Flanged Yes
Inside Diameter 8.1 mm
Overall Diameter 10.1 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us