Menu Search

Flanged Bearing 10.0 mm 13.0 mm 15.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008100059902

19520 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4307
500 - 999 £ 0.421
1000 + £ 0.4127
Standard pack: 100

Order in multiple of 100

Total price:

£ 43.07

100 x £ 0.4307

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 13.0 mm
Shaft Length 13.0 mm
Overall Length 15.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 10.0 mm
Full Material Polyamide 66
Outside Diameter 13.0 mm
Measurement Standard Metric
Shaft Hole Diameter 10.0 mm
Flange Outside Diameter 18.0 mm
Nominal Outside Diameter 13.0 mm
Flanged Yes
Inside Diameter 10.0 mm
Overall Diameter 13.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us