Menu Search

Flanged Bearing 14.0 mm 16.0 mm 17.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008118019247

1784 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.963
250 - 999 £ 0.9435
1000 + £ 0.9255
Standard pack: 50

Order in multiple of 50

Total price:

£ 48.15

50 x £ 0.963

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 16.0 mm
Shaft Length 16.0 mm
Overall Length 17.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 14.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 16.0 mm
Measurement Standard Metric
Shaft Hole Diameter 14.0 mm
Flange Outside Diameter 22.0 mm
Nominal Outside Diameter 16.0 mm
Flanged Yes
Inside Diameter 14.0 mm
Overall Diameter 17.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us