Menu Search

Flanged Bearing 15.0 mm 17.0 mm 9.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008119019247

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.9435
250 - 999 £ 0.9255
1000 + £ 0.906
Standard pack: 50

Order in multiple of 50

Total price:

£ 47.18

50 x £ 0.9435

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 17.0 mm
Shaft Length 8.0 mm
Overall Length 9.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 15.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 17.0 mm
Measurement Standard Metric
Shaft Hole Diameter 15.0 mm
Flange Outside Diameter 23.0 mm
Nominal Outside Diameter 17.0 mm
Flanged Yes
Inside Diameter 15.0 mm
Overall Diameter 9.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us