Menu Search

Flanged Bearing 12.0 mm 16.0 mm 19.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008120000002

30057 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.46
500 - 999 £ 0.4504
1000 + £ 0.4422
Standard pack: 100

Order in multiple of 100

Total price:

£ 46.00

100 x £ 0.46

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 16.0 mm
Shaft Length 17.0 mm
Overall Length 19.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 12.0 mm
Full Material Polyamide 6.6
Outside Diameter 16.0 mm
Measurement Standard Metric
Shaft Hole Diameter 12.0 mm
Flange Outside Diameter 21.0 mm
Nominal Outside Diameter 16.0 mm
Flanged Yes
Inside Diameter 12.0 mm
Overall Diameter 16.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us