Menu Search

Flanged Bearing 12.0 mm 14.0 mm 8.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008120300002

26777 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.535
500 - 999 £ 0.5238
1000 + £ 0.5127
Standard pack: 100

Order in multiple of 100

Total price:

£ 53.50

100 x £ 0.535

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 14.0 mm
Shaft Length 6.0 mm
Overall Length 8.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 12.0 mm
Full Material Polyamide 66
Outside Diameter 14.0 mm
Measurement Standard Metric
Shaft Hole Diameter 12.0 mm
Flange Outside Diameter 20.0 mm
Nominal Outside Diameter 20.0 mm
Flanged Yes
Inside Diameter 12.0 mm
Overall Diameter 20.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us