Menu Search

Flanged Bearing 12.4 mm 18.0 mm 18.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008120459902

2416 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5558
500 - 999 £ 0.5447
1000 + £ 0.5336
Standard pack: 100

Order in multiple of 100

Total price:

£ 55.58

100 x £ 0.5558

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 18.0 mm
Shaft Length 16.0 mm
Overall Length 18.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 12.4 mm
Full Material Polyamide 66
Outside Diameter 18.0 mm
Measurement Standard Metric
Shaft Hole Diameter 12.4 mm
Flange Outside Diameter 24.0 mm
Nominal Outside Diameter 18.0 mm
Flanged Yes
Inside Diameter 12.4 mm
Overall Diameter 18.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us