Menu Search

Flanged Bearing 16.0 mm 18.0 mm 17.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008123019247

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.0408
250 - 999 £ 1.0199
1000 + £ 0.9991
Standard pack: 50

Order in multiple of 50

Total price:

£ 52.04

50 x £ 1.0408

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 18.0 mm
Shaft Length 16.0 mm
Overall Length 17.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 16.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 18.0 mm
Measurement Standard Metric
Shaft Hole Diameter 16.0 mm
Flange Outside Diameter 24.0 mm
Nominal Outside Diameter 18.0 mm
Flanged Yes
Inside Diameter 16.0 mm
Overall Diameter 17.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us