Menu Search

Flanged Bearing 20.0 mm 23.0 mm 11.5 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008126019247

76 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 1.202
50 - 999 £ 1.1784
1000 + £ 1.1534
Standard pack: 10

Order in multiple of 10

Total price:

£ 12.02

10 x £ 1.202

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 23.0 mm
Shaft Length 10.0 mm
Overall Length 11.5 mm
Flange Thickness 1.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 20.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 23.0 mm
Measurement Standard Metric
Shaft Hole Diameter 20.0 mm
Flange Outside Diameter 30.0 mm
Nominal Outside Diameter 23.0 mm
Flanged Yes
Inside Diameter 20.0 mm
Overall Diameter 11.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us