Menu Search

Flanged Bearing 35.0 mm 39.0 mm 16.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008137019247

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.5569
50 + £ 2.5152
Standard pack: 10

Order in multiple of 10

Total price:

£ 25.57

10 x £ 2.5569

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 39.0 mm
Shaft Length 14.0 mm
Overall Length 16.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 35.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 39.0 mm
Measurement Standard Metric
Shaft Hole Diameter 35.0 mm
Flange Outside Diameter 47.0 mm
Nominal Outside Diameter 39.0 mm
Flanged Yes
Inside Diameter 35.0 mm
Overall Diameter 16.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us