Menu Search

Flanged Bearing 40.0 mm 44.0 mm 30.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008139019247

72 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.3674
50 + £ 4.2852
Standard pack: 10

Order in multiple of 10

Total price:

£ 43.67

10 x £ 4.3674

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 44.0 mm
Shaft Length 28.0 mm
Overall Length 30.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 40.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 44.0 mm
Measurement Standard Metric
Shaft Hole Diameter 40.0 mm
Flange Outside Diameter 52.0 mm
Nominal Outside Diameter 44.0 mm
Flanged Yes
Inside Diameter 40.0 mm
Overall Diameter 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us