Menu Search

Flanged Bearing 14.0 mm 18.0 mm 21.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008140000002

7993 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.627
500 - 999 £ 0.6147
1000 + £ 0.6024
Standard pack: 100

Order in multiple of 100

Total price:

£ 62.70

100 x £ 0.627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 18.0 mm
Shaft Length 18.0 mm
Overall Length 21.0 mm
Flange Thickness 3.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 14.0 mm
Full Material Polyamide 6.6
Outside Diameter 18.0 mm
Measurement Standard Metric
Shaft Hole Diameter 14.0 mm
Flange Outside Diameter 28.0 mm
Nominal Outside Diameter 18.0 mm
Flanged Yes
Inside Diameter 14.0 mm
Overall Diameter 18.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us