Menu Search

Flanged Bearing 45.0 mm 50.0 mm 50.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008142019247

358 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 6.9342
50 + £ 6.7953
Standard pack: 10

Order in multiple of 10

Total price:

£ 69.34

10 x £ 6.9342

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 50.0 mm
Shaft Length 48.0 mm
Overall Length 50.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 90 °C
Nominal Inside Diameter 45.0 mm
Full Material Polyamide 6.6;Aramid Fibre;Polytetrafluoroethylene
Outside Diameter 50.0 mm
Measurement Standard Metric
Shaft Hole Diameter 45.0 mm
Flange Outside Diameter 58.0 mm
Nominal Outside Diameter 50.0 mm
Flanged Yes
Inside Diameter 45.0 mm
Overall Diameter 50.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us