Menu Search

Flanged Bearing 15.2 mm 20.1 mm 12.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008150400002

7406 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.963
250 - 999 £ 0.9435
1000 + £ 0.9255
Standard pack: 50

Order in multiple of 50

Total price:

£ 48.15

50 x £ 0.963

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 20.1 mm
Shaft Length 10.0 mm
Overall Length 12.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 15.2 mm
Full Material Polyamide 66
Outside Diameter 20.1 mm
Measurement Standard Metric
Shaft Hole Diameter 15.2 mm
Flange Outside Diameter 24.0 mm
Nominal Outside Diameter 20.1 mm
Flanged Yes
Inside Diameter 15.2 mm
Overall Diameter 20.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us