Menu Search

Flanged Bearing 16.0 mm 20.0 mm 15.5 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008160300002

4399 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.7893
500 - 999 £ 0.774
1000 + £ 0.7573
Standard pack: 100

Order in multiple of 100

Total price:

£ 78.93

100 x £ 0.7893

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 20.0 mm
Shaft Length 13.0 mm
Overall Length 15.5 mm
Flange Thickness 2.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 16.0 mm
Full Material Polyamide 66
Outside Diameter 20.0 mm
Measurement Standard Metric
Shaft Hole Diameter 16.0 mm
Flange Outside Diameter 28.0 mm
Nominal Outside Diameter 20.0 mm
Flanged Yes
Inside Diameter 16.0 mm
Overall Diameter 20.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us