Menu Search

Flanged Bearing 18.0 mm 22.0 mm 25.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008180059902

112 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.0658
250 - 999 £ 1.045
1000 + £ 1.0241
Standard pack: 50

Order in multiple of 50

Total price:

£ 53.29

50 x £ 1.0658

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 22.0 mm
Shaft Length 22.5 mm
Overall Length 25.0 mm
Flange Thickness 2.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 18.0 mm
Full Material Polyamide 66
Outside Diameter 22.0 mm
Measurement Standard Metric
Shaft Hole Diameter 18.0 mm
Flange Outside Diameter 30.0 mm
Nominal Outside Diameter 22.0 mm
Flanged Yes
Inside Diameter 18.0 mm
Overall Diameter 22.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us