Menu Search

Flanged Bearing 20.0 mm 24.0 mm 26.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008200000002

8100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.972
250 - 999 £ 0.9528
1000 + £ 0.9337
Standard pack: 50

Order in multiple of 50

Total price:

£ 48.60

50 x £ 0.972

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 24.0 mm
Shaft Length 24.0 mm
Overall Length 26.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 20.0 mm
Full Material Polyamide 6.6
Outside Diameter 24.0 mm
Measurement Standard Metric
Shaft Hole Diameter 20.0 mm
Flange Outside Diameter 30.0 mm
Nominal Outside Diameter 24.0 mm
Flanged Yes
Inside Diameter 20.0 mm
Overall Diameter 24.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us