Menu Search

Flanged Bearing 25.0 mm 30.0 mm 30.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008250059902

1439 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 3.5296
50 + £ 3.4602
Standard pack: 10

Order in multiple of 10

Total price:

£ 35.30

10 x £ 3.5296

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 30.0 mm
Shaft Length 27.5 mm
Overall Length 30.0 mm
Flange Thickness 2.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 25.0 mm
Full Material Polyamide 66
Outside Diameter 30.0 mm
Measurement Standard Metric
Shaft Hole Diameter 25.0 mm
Flange Outside Diameter 37.0 mm
Nominal Outside Diameter 30.0 mm
Flanged Yes
Inside Diameter 25.0 mm
Overall Diameter 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us