Menu Search

Flanged Bearing 28.0 mm 33.0 mm 33.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008280059902

993 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 3.8353
50 + £ 3.752
Standard pack: 10

Order in multiple of 10

Total price:

£ 38.35

10 x £ 3.8353

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 33.0 mm
Shaft Length 30.5 mm
Overall Length 33.0 mm
Flange Thickness 2.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 28.0 mm
Full Material Polyamide 66
Outside Diameter 33.0 mm
Measurement Standard Metric
Shaft Hole Diameter 28.0 mm
Flange Outside Diameter 40.0 mm
Nominal Outside Diameter 33.0 mm
Flanged Yes
Inside Diameter 28.0 mm
Overall Diameter 33.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us