Menu Search

Flanged Bearing 30.0 mm 35.0 mm 35.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008300000002

56 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.34
50 + £ 4.2579
Standard pack: 10

Order in multiple of 10

Total price:

£ 43.40

10 x £ 4.34

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 35.0 mm
Shaft Length 32.5 mm
Overall Length 35.0 mm
Flange Thickness 2.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 30.0 mm
Full Material Polyamide 6.6
Outside Diameter 35.0 mm
Measurement Standard Metric
Shaft Hole Diameter 30.0 mm
Flange Outside Diameter 42.0 mm
Nominal Outside Diameter 35.0 mm
Flanged Yes
Inside Diameter 30.0 mm
Overall Diameter 35.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us