Menu Search

Flanged Bearing 32.0 mm 38.0 mm 38.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008320059902

844 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 3.9326
50 + £ 3.8493
Standard pack: 10

Order in multiple of 10

Total price:

£ 39.33

10 x £ 3.9326

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 38.0 mm
Shaft Length 35.0 mm
Overall Length 38.0 mm
Flange Thickness 3.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 32.0 mm
Full Material Polyamide 66
Outside Diameter 38.0 mm
Measurement Standard Metric
Shaft Hole Diameter 32.0 mm
Flange Outside Diameter 45.0 mm
Nominal Outside Diameter 38.0 mm
Flanged Yes
Inside Diameter 32.0 mm
Overall Diameter 38.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us