Menu Search

Flanged Bearing 40.0 mm 46.0 mm 46.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008400000002

557 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.6969
50 + £ 4.5997
Standard pack: 10

Order in multiple of 10

Total price:

£ 46.97

10 x £ 4.6969

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 46.0 mm
Shaft Length 43.0 mm
Overall Length 46.0 mm
Flange Thickness 3.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 40.0 mm
Full Material Polyamide 66
Outside Diameter 46.0 mm
Measurement Standard Metric
Shaft Hole Diameter 40.0 mm
Flange Outside Diameter 55.0 mm
Nominal Outside Diameter 46.0 mm
Flanged Yes
Inside Diameter 40.0 mm
Overall Diameter 46.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us