Menu Search

Flanged Bearing 50.0 mm 56.0 mm 50.0 mm Black

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008500059902

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.3805
50 + £ 5.271
Standard pack: 10

Order in multiple of 10

Total price:

£ 53.81

10 x £ 5.3805

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 56.0 mm
Shaft Length 46.5 mm
Overall Length 50.0 mm
Flange Thickness 3.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 50.0 mm
Full Material Polyamide 6.6
Outside Diameter 56.0 mm
Measurement Standard Metric
Shaft Hole Diameter 50.0 mm
Flange Outside Diameter 67.0 mm
Nominal Outside Diameter 56.0 mm
Flanged Yes
Inside Diameter 50.0 mm
Overall Diameter 56.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us