Menu Search

Flanged Bearing 60.0 mm 68.0 mm 50.0 mm Natural

These Polyamide Slide Bearing with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly.
Item code:

008600000002

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 6.031
50 + £ 5.9059
Standard pack: 10

Order in multiple of 10

Total price:

£ 60.31

10 x £ 6.031

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 68.0 mm
Shaft Length 46.0 mm
Overall Length 50.0 mm
Flange Thickness 4.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 60.0 mm
Full Material Polyamide 66
Outside Diameter 68.0 mm
Measurement Standard Metric
Shaft Hole Diameter 60.0 mm
Flange Outside Diameter 81.0 mm
Nominal Outside Diameter 68.0 mm
Flanged Yes
Inside Diameter 60.0 mm
Overall Diameter 68.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us